Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SRCOOL12K Self-Contained Air Conditioning Unit

Title SRCOOL12K Self-Contained Air Conditioning Unit
Duration 01:33 (mm:ss)
Share https://www.tripplite.com/video/cooling-self-contained-air-conditioning-unit-srcool12k/48304
Transcript

Tripp Lite’s SRCOOL12K Self-Contained Portable Computer Room Air Conditioning Unit offers plug-and-play cooling wherever you need it. This compact, portable solution that almost anyone can install is perfect for spot cooling and area cooling in network closets, server rooms, data centers and other locations with heat-sensitive equipment.

The SRCOOL12K packs 12,000 BTU of cooling power into a 12 x 20-inch footprint. Powerful enough to cool a 500 square foot room yet small enough to fit just about anywhere, it offers both hot-spot and general room cooling with two exchangeable vent styles. You can direct area cooling through its adjustable louvers or focus on hot spots through its flexible output duct. Built-in casters enable quick and easy installation, and plug-and-play setup gets your application up and running quickly. With a built-in evaporator that expels condensate and eliminates the need for a floor drain or water collection tank, operation of the SRCOOL12K couldn’t be any more convenient.

The SRCOOL12K is the only cooling solution in its class to support remote management. A built-in timer facilitates unattended startup and shutdown procedures, and with an optional SRCOOLNET accessory plugged into the side of the unit, you can easily monitor temperatures, receive alerts, review logs and control settings from any location.

If you’re looking for a portable, self-contained cooling solution with remote management capabilities, look no further than the SRCOOL12K.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.