Part Number: PDU3MV6H50ATAA
This Model has been retired and replaced by PDU3MV6H50A. More information for the PDU3MV6H50ATAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
- 14.4kW 3 phase 208V Local Metered Power Distribution Unit / PDU
- Set of 3 built-in current meters continuously report load current in amps for all 3 output phases
- Attached Hubbell CS8365C 50A (3P+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
- 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
- 45 total 208V outlets (36 C13, 6 C19, 3 L6-30R) arranged in three breakered single phase output load banks
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
Specifications
OVERVIEW
UPC Code | 037332273338 |
PDU Type | Local Metered |
INPUT
Input Phase | 3-Phase |
PDU Input Voltage | 208V |
Maximum Input Amps | 40 |
Maximum Input Amps Details | Agency de-rated to 40A continuous |
PDU Plug Type | HUBBELL CS8365C 50A |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 14.4kVA total; Bank L1-L2: 30A max, Bank L2-L3: 20A max, Bank L3-L1: 20A max |
Frequency Compatibility | 60 Hz |
Output Nominal Voltage | 208V single phase |
Overload Protection | 3 double-pole circuit breakers (Breaker L1-L2 30A - protects 3 L6-30R outlets / Breaker L2-L3 20A - protects 18 C13 and 3 C19 outlets / Breaker L3-L1 20A - protects 18 C13 and 3 C19 outlets) |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Unit Dimensions (hwd / in.) | 70.000 x 2.650 x 1.730 |
Unit Weight (lbs.) | 14.5 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +60°C (-22°F to +140°F) |
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images