Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

TAA-Compliant Internet Office 120V 600VA 300W Standby UPS, Ultra-Compact Desktop, USB



Overview

Ultra-compact standby UPS with built-in USB monitoring port protects PCs, network workstations and other systems reliant upon a USB interface for UPS monitoring and unattended system shutdown. Maintains AC output during blackouts and brownouts starting at 99V. Includes USB monitoring with cabling, TEL/DSL line surge suppression, surge-only outlets and LED indicators. PowerAlert software available free via download.

Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment
  • INTERNET600TAA standby UPS offers protection from blackouts, brownouts and surges on both AC and dialup modem lines
  • Provides seamless battery derived AC output during blackouts and severe brownouts so that connected equipment can be shut down without data loss
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • 4 battery supported outlets protect computer, monitor and other vital system peripherals, plus 4 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
  • Attractive stealth black UPS color scheme
  • Single line phone jacks with line splitter protects peripherals with a standard dialup phone line connection
  • Audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation
  • 600VA /300 watt power handling ability supports entry-level PC systems for several minutes during power fail conditions
  • Includes attached 6 ft. AC power cord, on/off power switch
  • Compatible with 120V/60 Hz applications in USA, Canada, Mexico and other countries
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • INTERNET600TAA UPS system
  • USB cable
  • Instruction manual
TAA compliant Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332184092
UPS TypeStandby
INPUT
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)600
Output Watt Capacity (Watts)300
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Half Load Runtime (min.)  9.9 min. (150w)
Expandable RuntimeNo
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controls on/off power status and self-test operation
Audible AlarmAudible alarm indicates power-failure and overload status
LED Indicators2 LEDs indicate power status and overload/check battery status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating420
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Included Mounting Accessory DescriptionWallmount installation supported using keyhole mounting tabs
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop
Primary UPS Depth (mm)145
Primary UPS Height (mm)79
Primary UPS Width (mm)274
Shipping Dimensions (hwd / in.)4.10 x 8.00 x 13.00
Shipping Weight (lbs.)7.00
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)3.1 x 10.8 x 5.7
UPS Power Module Weight (kg)2.95
UPS Power Module Weight (lbs.)6.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  14
Battery Mode BTU / Hr. (Full Load)  210
AC Mode Efficiency Rating (100% Load)99%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableRJ to USB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)99
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the INTERNET600TAA model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.