Model Number: DWT2647XP
This Model has been retired and replaced by DWT2655XP. More information for the DWT2647XP is available on the model support page
Overview
Features
- Tripp Lite’s VESA-compliant DWT2647XP Tilt Flat-Screen Wall Mount’s low-profile design features an open frame for easy wall access and optimal display positioning flexibility
- With tilt adjustment for improved viewing angles in applications where the audience is located below the display, it packs a lot of functionality into an unobtrusive frame
- Free up valuable space in your workstation by effortlessly repositioning your display at any time, even after installation
- Durable, all-metal construction with scratch-resistant, powder-coat finish supports weights of up to 165 lb
- Fits most 26- to 55-inch flat-panel displays
- Comes with all necessary mounting hardware and features horizontal adjustment to compensate for off-center wall studs
- Built-in bubble level enables accurate display leveling
- 5-year warranty
- Green, RoHS-compliant design
Specifications
OVERVIEW
UPC Code | 037332178800 |
PHYSICAL
Color | Black |
VESA Pattern (mm) | 100x100; 200x100; 200x200; 400x200; 400x400 |
Degrees of Motion | -10/+10 Tilt |
Material of Construction | Metal |
Maximum Weight Capacity (lbs.) | 165 |
Min/Max Arm Extension (in.) | N/A |
Motion | Tilt |
Mounting Location | Wall |
Shipping Dimensions (hwd / in.) | 19.29 x 6.30 x 1.97 |
Shipping Weight (lbs.) | 6.78 |
Unit Weight (lbs.) | 6.78 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
WARRANTY
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DWT2647XP model support page.
Resources & Downloads
Product Literature
Product Videos
- DWT2647XP Tilting Flat-Screen Wall Mount
https://www.tripplite.com/video/dwt2647xp-tilting-flat-screen-wall-mount/63606 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626 - Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335
Product Images