Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Universal Reversible USB 2.0 Cable (Right/Left-Angle Reversible A to Reversible A M/M), 3 ft. (0.91 m)


Reversible USB connector plugs in any direction
  • 3-ft. (0.91 m), USB 2.0, Right / Left Angle Male-to- Straight Male
  • Universal, Reversible connector allows plugging in any direction

View Full Product Details

Tripp Lite Part Number

UR020-003-RA

Have a Question?
Contact Us

Features

  • 3-ft. (0.91 m) USB 2.0 Right / Left Angle Male-to-Straight Male, with Universal / Reversible connectors
  • USB 2.0 compliant, to 480Mbps transfer rates
  • Backward compatible with previous USB generations
  • Gold contacts and molded ends provide a lifetime of use

System Requirements

  • Computer with USB A-Female port
  • USB device or Patch port with USB A-Female port

Package Includes

  • 3-ft. (0.91 m), USB 2.0, Right / Left Angle Male-to-Straight Male Universal / Reversible Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179418
TechnologyUSB 2.0 (High Speed); USB
PHYSICAL
ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)0.25 x 1.00 x 7.00
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range-10/+75° C (14 to 167° F)
Storage Temperature Range-20/+80° C (-4 to 176° F)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1REVERSIBLE USB A (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
UR020-003-RA
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.