Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USA-19HS USB High Speed Serial Adapter

Title USA-19HS USB High Speed Serial Adapter
Duration 01:02 (mm:ss)
Share https://www.tripplite.com/video/mobile-accessory-usb-high-speed-serial-adapter-usa-19hs/48309
Transcript

Keyspan USA-19HS USB to Serial Adapters are perfect for connecting serial devices to computers that lack serial ports.

Keyspan adapters succeed where other adapters fail because they offer superior compatibility and Microsoft-certified drivers. Serial device manufacturers often recommend them by name to prevent tech support calls and keep their customers happy.

Use USA-19HS to connect video decks, programmable logic controllers, barcode scanners, lab equipment and much more to Windows or Mac computers with plug-and-play convenience.

USA-19HS includes a detachable 3-ft. USB cable and a 9-pin RS232 serial port that supports high-speed serial communications up to 230Kbps. The serial port appears as a standard comm. port, and you can connect more adapters if you need more serial ports.

So if you want a USB to serial adapter that succeeds where others fail, order Tripp Lite's Keyspan USA-19HS.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.