Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USA-49WG 4-Port High-Speed Serial to USB Adapter

Title USA-49WG 4-Port High-Speed Serial to USB Adapter
Duration 00:46 (mm:ss)
Share https://tripplite.eaton.com/video/cable-accessory-4-port-high-speed-serial-to-usb-adapter-usa-49wg/56323
Transcript Need to quickly connect several serial devices to a laptop or desktop computer? Tripp Lite's USA-49WG High-Speed Serial to USB Adapter is the easiest way to add serial ports to your computer without the hassle of installing a serial card, turning off your PC or connecting an external power adapter.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.