Title | USB 3.0 Docking Stations for Microsoft® Surface™ |
---|---|
Duration | 01:09 (mm:ss) |
Share | https://www.tripplite.com/video/usb-3.0-docking-stations-for-microsoft-surface/146149 |
Transcript | Your Microsoft® Surface™ has the potential to replace your laptop... ...but with only one USB port and no internal Ethernet card, it also has its limitations. Tripp Lite's Microsoft Surface Docking Stations maximize the potential of your Surface tablet, converting it from an on-the-go to fully functional device. They fit perfectly onto your Surface kickstand and are compatible with all Surface models and versions. With plug-and-play installation, three USB 3.0 ports, a Gigabit Ethernet jack, and an optional HDMI port, they offer a quick and easy way to transfer files, access a wired network, or connect your tablet to an HDMI monitor. If you're looking for a way to take your Surface to the next level, order a USB 3.0 Docking Station from Tripp Lite. |