Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-A to Serial DB9 RS232 Adapter Cable - 3 ft. Keyspan, High-Speed (M/M), TAA


Tripp Lite's USA-19HS connects devices with a 9-pin serial port, such as switches, routers, barcode scanners and lab equipment, to your computer or laptop USB-A port.

  • Connects a 9-pin (DB9) serial device to computer or laptop USB-A port
  • Supports data transfer speeds up to 230 Kbps
  • Detachable 3-foot USB cable included
  • No external power source required
  • Works with Windows (up to 10) and Mac OS X (up to and including 10.15)
  • Supports both 32-bit and 64-bit systems
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

USA-19HS

Extended Warranty Options
Have a Question?
Contact Us

Overview

The USA-19HS Keyspan® High-Speed USB-to-Serial Adapter allows you to connect a serial device to a computer or laptop with a USB Type-A port. Widely recommended by serial device manufacturers, the USA-19HS attaches to switches, routers, barcode scanners, GPS units, point-of-sale devices, lab equipment, network storage devices and other devices with a 9-pin serial port. The included 3-foot detachable cable supports data transfer speeds up to 230 Kbps—twice as fast as a built-in serial port. The USA-19HS works with any USB cable up to 16 feet. An LED indicates data activity. This adapter requires no external power and, at just 2 ounces, packs away easily in your laptop bag for use on the go. Windows line monitor and data trace software included. Easy to upgrade with free software downloads. Works with Windows (up to 10) and Mac OS X (up to and including 10.15). Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Works with DB9 Serial Devices
  • Connects to switches, routers, barcode scanners, GPS units, point-of-sale devices, lab equipment, network storage devices, modems, graphics tablets and other devices with a 9-pin serial port
  • Supports data transfer speeds up to 230 Kbps—twice as fast as a built-in serial port
Easy to Set Up and Use
  • No external power supply needed
  • Weighs just 2 oz. for convenient transport in your backpack or laptop bag
  • Includes detachable 3-ft. USB Type-A cable
  • Works with any USB cable up to 16 ft.
Compatible with Most Systems
  • Works with Windows (up to 10) and Mac OS X (up to 10.15), as well as Apple Sandbox applications
  • Upgradeable with free software downloads
  • Includes Windows line monitor and data trace software
  • Support both 32-bit and 64-bit systems
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Typical Applications

  • Connect legacy serial devices, such as specialty printers, lab equipment, industrial sensors or point of sales equipment, to a computer without a serial port

Package Includes

  • USA-19HS Keyspan High-Speed USB-to-Serial Adapter
  • USB Type-A cable, 3 ft.
  • CD with driver software and Owner's Manual

System Requirements

  • USB port
  • Compatible with Windows 2000, XP, Vista, 7, 8, 8.1, 10, Server 2008 R2, Server 2012, Server 2012 R2, Server 2016
  • Compatible with Mac OS X 10.6, 10.7, 10.8, 10.9, 10.10, 10.11, 10.12, 10.13, 10.14, 10.15

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code672603000413
TechnologySerial (RS232); USB
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.00 x 9.00 x 6.00
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)1 x 1.6 x 3.1
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1DB9 (MALE)
STANDARDS & COMPLIANCE
CertificationsTested to comply with RoHS, REACH, CE, FCC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Yes. The USA-19HS is compatible with USB 3.0.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The USA-19HS uses a Texas Instruments/TI chipset.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the USA19HS model support page.

Accessories

USB Adapters

  Model Number Description
USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port USA-49WG USA-49WG USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port

Digital Signage & Audio/Video

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

Audio Video Cables

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

USB, Lightning & FireWire

  Model Number Description
USB 2.0 Extension Cable (A M/F), 6 ft. U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
USB 2.0 Extension Cable (A M/F), 10 ft. U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
USB 2.0 Active Extension Cable (A M/F), 16 ft. U026-016 U026-016 USB 2.0 Active Extension Cable (A M/F), 16 ft.
USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port USA-49WG USA-49WG USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port

USB Cables

  Model Number Description
USB 2.0 Extension Cable (A M/F), 6 ft. U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
USB 2.0 Extension Cable (A M/F), 10 ft. U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
USB 2.0 Active Extension Cable (A M/F), 16 ft. U026-016 U026-016 USB 2.0 Active Extension Cable (A M/F), 16 ft.

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

USB Extenders

  Model Number Description
USB 2.0 Active Extension Cable (A M/F), 16 ft. U026-016 U026-016 USB 2.0 Active Extension Cable (A M/F), 16 ft.

Services

Extended Warranty

Part Number Description
WEXT1A 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2A 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3A 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.