Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB2.0 to SATA / IDE Combo Adapter



Overview

Tripp Lites USB 2.0 to SATA/IDE Adapter allows individual or simultaneous connection to either a Serial ATA or IDE drive (2.5" or 3.5"). You can also transfer data between a SATA and an IDE drive over the adapter. Configure hard drives without having to install them first. The adapter is designed to allow a Serial ATA drive to attach to the side and an IDE to the front of the adapter. The unit comes with an adapter to change the native 2.5" IDE interface (44pin) to 3.5" (40pin). Any SATA or IDE drive can be conveniently turned into an external USB 2.0 storage drive.

Features

  • USB 2.0 and SATA 1.0a Compliant
  • Operates with one IDE and one SATA HDD simultaneously
  • Supports Plug-n-Play
  • WIN7 32/64 bit Compatible
  • USB Mass Storage Class Bulk-Only Transport specification
  • Dual Head IDE Connector ( 40pin and 44pin)plus one SATA connector
  • Supports 2.5"/3.5"/5.25" IDE Drives

Package Includes

  • USB 2.0 to SATA/IDE Combo Adapter
  • AC/DC Power Adapter + AC Power cord
  • Serial ATA Data Cable
  • 2.5" to 3.5" IDE Converter
  • HDD Power Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138088
PHYSICAL
ColorBlack
Cable Length (ft.)12
Shipping Dimensions (hwd / in.)8.60 x 5.60 x 2.80
Shipping Weight (lbs.)0.90
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 17 PIN SATA STRAIGHT (MALE)
Side B - Connector 240 POS. SOCKET (FEMALE)
Side B - Connector 344 Header IDC (Female)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the U238000 model support page.

Documents & Downloads

support icon

Do you own a
U238-000

Get support for your product all in one place!
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.