Part Number: U238-000
This Model has been retired and replaced by U238-000-1. More information for the U238-000 is available on the model support page
Overview
Tripp Lites USB 2.0 to SATA/IDE Adapter allows individual or simultaneous connection to either a Serial ATA or IDE drive (2.5" or 3.5"). You can also transfer data between a SATA and an IDE drive over the adapter. Configure hard drives without having to install them first. The adapter is designed to allow a Serial ATA drive to attach to the side and an IDE to the front of the adapter. The unit comes with an adapter to change the native 2.5" IDE interface (44pin) to 3.5" (40pin). Any SATA or IDE drive can be conveniently turned into an external USB 2.0 storage drive.
Features
- USB 2.0 and SATA 1.0a Compliant
- Operates with one IDE and one SATA HDD simultaneously
- Supports Plug-n-Play
- WIN7 32/64 bit Compatible
- USB Mass Storage Class Bulk-Only Transport specification
- Dual Head IDE Connector ( 40pin and 44pin)plus one SATA connector
- Supports 2.5"/3.5"/5.25" IDE Drives
Specifications
OVERVIEW
UPC Code | 037332138088 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | 7 PIN SATA STRAIGHT (MALE) |
Side B - Connector 2 | 40 POS. SOCKET (FEMALE) |
Side B - Connector 3 | 44 Header IDC (Female) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 12 |
Shipping Dimensions (hwd / in.) | 8.60 x 5.60 x 2.80 |
Shipping Weight (lbs.) | 0.90 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- U238-000 USB 2.0 to SATA/IDE Combo Adapter Demo
https://tripplite.eaton.com/video/u238-000-usb-2-0-to-sata-ide-combo-adapter-demo/45743
Product Images