Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Allows VGA display devices to be connected up to 500 ft. away from the source computer, well beyond the standard VGA cable range.

  • Extends a 1920 x 1440 (60 Hz) signal up to 350 ft. (106.68 m), or a 1024 x 768 (60 Hz) signal up to 500 ft. (152.4 m), when using 24 AWG, Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • USB-powered...no external AC power needed
  • Built-in VGA dongles...no need for additional VGA cables
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

This USB-powered VGA over Cat5 Extender Kit allows you to extend a 1920 x 1440 (60 Hz) signal up to 350 feet (106.7 meters) or a 1024 x 768 (60 Hz) signal up to 500 feet (152.4 meters) when using 24 AWG Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6). Ideal for digital signage applications, classroom or auditorium projectors, and more. Extender draws needed power from a USB connection at the computer...no external AC adapters required. Receiver unit includes gain adjustment for brightness/darkness control and equalization adjustment for sharp, clear images. VGA "dongles" allow for direct attachment to video equipment...no additional VGA cables required. Kit includes a transmitter with VGA and USB (power) pigtails and a receiver with VGA pigtail. Also included is a small adjustment screwdriver for the EQ and GAIN controls. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extends a 1920 x 1440 (60 Hz) signal up to 350-ft. (106.68 m), or a 1024 x 768 (60 Hz) signal up to 500-ft. (152.4 m), when using 24 AWG Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • USB-powered...no external AC power needed
  • Built-in VGA dongles...no need for additional VGA cables
  • Built-in Equalization and Gain controls for the sharpest images
  • Uses readily available Cat5e or Cat6 solid conductor cable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer with VGA graphics card
  • Display monitor or projector with VGA

Package Includes

  • VGA over Cat5 Transmitter
  • VGA over Cat5 Receiver
  • EQ and GAIN adjustment screwdriver
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332166593
Product TypeExtender Kit
TechnologyVGA/SVGA; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920 x 1440 @ 60Hz
Max 720P Range (ft)350
Max 1080P Range (ft)350
Max 1280 x 720 (720p) Range (ft)350
Max 1920 x 1080 (1080p) Range (ft)350
Max 1920 x 1200 Range (ft)350
Transmitter Video InputVGA
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputVGA
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz)
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend rangeB132-110A
HDR SupportNo
3D Video SupportedNo
Maximum Signal Range (ft)500
Maximum Signal Range Details
500 ft @ 1024 x 768 (60Hz)
350 ft @ 1920 x 1440 (60Hz)
POWER
Power Source TypeUSB
Power SourceTransmitter end only (Included)
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1HD15 (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3USB A (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 2RJ45 (FEMALE)
Connector PlatingNickel
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Green = Power; Orange = Signal Transmission
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / in.)2.4 x 0.94 x 2.04
Receiver Unit Weight (lbs.)0.15
Shipping Dimensions (hwd / in.)1.70 x 7.90 x 5.60
Shipping Weight (lbs.)0.44
Transmitter Unit Dimensions (hwd / in.)2.4 x 0.94 x 2.04
Transmitter Unit Weight (lbs.)0.15
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)500
Max 480P Range (ft)500
Max 1440 x 900 Range (ft)350
Max 1080i Range (ft)350
Max 480i Range (ft)500
Max 640 x 480 Range (ft)500
Max 800 x 600 Range (ft)500
Max 1600 x 1200 Range (ft)350
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

USB Cables

  Model Number Description
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.