Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA over Cat5/Cat6 Extender Kit, Wallplate Transmitter and Receiver, 1920x1440 at 60Hz



Overview

Tripp Lite's B130-101-WP-1 allows you to extend a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6). For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image. Kit includes local (Transmitter) and remote (Receiver) RJ45 type wallplates, which allow you to use standard patch cable, eliminating the need for a 110 punchdown connection. A VGA "Y" cable is included for use with the local unit, allowing for the connection of a local monitor. Ideal for digital signage situations, such as retail, schools, churches, etc.

Features

  • Extends a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • A VGA "Y" cable is included for use with the local unit, allowing for the connection of a local monitor
  • RJ45 type wallplates allow you to use standard patch cable, eliminating the need for a 110 punchdown connection
  • The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • Local (Transmitter) wallplate
  • Remote (Receiver) wallplate
  • VGA "Y" cable
  • Mini-Screwdriver for EQ/Gain adjustment
  • Wallplate Screws
  • (x2) External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332160195
Product TypeCat5/Cat6 Extender Kit
TechnologyStereo Audio; VGA/SVGA
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 10.20
Shipping Weight (lbs.)1.70
CONNECTIONS
Number of Ports1
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the B130101WP1 model support page.

Documents & Downloads

support icon

Do you own a
B130-101-WP-1
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.