Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA over Cat5 Extender 4-Port Transmitter



Overview

Tripp Lite's B132-004-1 allows you to split a single VGA signal into 5 (1 local, 4 remote). Increase the number of displays to up to 25 (1 local, 24 remote) by daisy-chaining up to six B132-004-1 units together. Along with a B132-100-1 or B132-100-WP-1 remote receiver unit, you can extend a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6). For optimal video image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted. Up to three B132-004-1 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket. Ideal for digital signage situations, such as retail, schools, churches, etc.

Features

  • Splits a single VGA signal into 5 (1 local, 4 remote)
  • Increase the number of displays to up to 25 (1 local, 24 remote) by daisychaining up to six B132-004-1 units together
  • A B132-100-1 or B132-100-WP-1 remote receiver unit is required for each connected monitor
  • Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted
  • Up to three B132-004-1 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • 4 Port Extender/Splitter local (Transmitter) unit
  • 1 ft. VGA daisychain cable
  • Mounting hardware
  • External power supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332160140
Product TypeCat5/Cat6 Transmitter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
TechnologyVGA/SVGA
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 8.40 x 6.50
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.2 x 5.3 x 3.9
Unit Weight (lbs.)0.85
CONNECTIONS
Ports4
Side A - Connector 1HD15 (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
Side B - Connector 2HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the B1320041 model support page.

Documents & Downloads

Product Videos

support icon

Do you own a
B132-004-1
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.