Part Number: B130-101-WP-1
This Model has been retired and replaced by B130-101A-WP-2. More information for the B130-101-WP-1 is available on the model support page
Overview
Features
- Extends a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- A VGA "Y" cable is included for use with the local unit, allowing for the connection of a local monitor
- RJ45 type wallplates allow you to use standard patch cable, eliminating the need for a 110 punchdown connection
- The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
- Ideal for digital signage situations, such as retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- Local (Transmitter) wallplate
- Remote (Receiver) wallplate
- VGA "Y" cable
- Mini-Screwdriver for EQ/Gain adjustment
- Wallplate Screws
- (x2) External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332160195 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | Stereo Audio; VGA/SVGA |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 10.20 |
Shipping Weight (lbs.) | 1.70 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- B130-Series VGA over Cat5/Cat6 Extender Kits
https://tripplite.eaton.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576
Product Images