Virtual 7.1-Channel USB External Sound Card
Part Number: U237-001
Adds external microphone, speaker and/or headphone ports, as well as volume and mute controls, to your computer or laptop via USB port. An inexpensive replacement for damaged sound cards or audio connectors.
- Customizable audio settings via included CD software
- Supports 3D and virtual 7.1-channel surround sound
- LEDs indicate status, activity and speaker/microphone mute
- Plug and play—no external power supply required
- Compatible with Windows, Mac and Linux
- 1-year limited warranty
Overview
The U237-001 Virtual 7.1-Channel USB External Sound Card plugs into your computer or laptop’s USB port to provide easy-to-access audio-in and audio-out ports. A convenient, inexpensive replacement for a damaged sound card or audio connectors, the U237-001 lets you plug a microphone, speakers and/or headphones into its 3.5 mm audio jacks and enjoy rich, vibrant sound. By installing the Xear™ 3D Virtual 7.1-Channel Surround Sound software (included), you’ll be able to customize the audio settings.
In addition to the two audio ports, the U237-001 features volume controls, microphone and speaker muting buttons, and LEDs that indicate audio status, activity and microphone/speaker mute. It’s plug-and-play, with the USB audio driver automatically installing upon connection to a USB port. Compatible with Windows® 2000™ and later, Mac OS X® and Linux. Xear 3D software compatible with Windows XP, 7 and 8™.
Features
Adds an External Sound Card to Your Computer’s USB Port
- Dual 3.5 mm audio jacks for connecting microphone, speakers and/or headphones
- Inexpensive replacement for damaged sound card or audio connectors
- Easy-access volume controls
- Microphone/speaker muting buttons
- LEDs indicate status, activity and mute
Xear 3D Virtual 7.1-Channel Surround Sound Software
- Customizable audio settings
- Supports 3D and virtual 7.1-channel surround sound
- Preset sound effects with 10-band equalizer
- Software compatible with Windows XP, 7 and 8
Easy to Use
- Plug and play—no external power supply required
- USB driver automatically installs upon connection
- Unit compatible with Windows 2000 and later, Mac OS X and Linux
System Requirements
- Available USB-A port
- 3.5 mm stereo speakers, headphones and/or microphone
- Windows 2000 and later, Mac OS X or Linux
- Windows XP, 7 and 8 (Xear 3D software)
Package Includes
- U237-001 USB External Sound Card
- Xear 3D software CD
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332192745 |
Technology | Stereo Audio; USB 2.0 (High Speed) |
AUDIO
Audio Specification | 7.1 Surround Sound |
INPUT
Bus Powered | Yes |
POWER
Power Consumption (Watts) | 0.5 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Speaker/Mic Mute), Green (Active) |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 5.80 x 2.17 x 4.20 |
Shipping Weight (lbs.) | 0.10 |
Unit Dimensions (hwd / in.) | 0.55 x 2.2 x 1 |
Unit Packaging Type | Clamshell |
Unit Weight (lbs.) | 0.02 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 14 to 131 F ( -10 to 55 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 1.7 BTU/Hr |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (2) 3.5MM (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-001 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) |
![]() |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) |
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P312-012 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 12 ft. (3.66 m) |
![]() |
P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images