Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External SAS Cable, 4 Lane - 4xInfiniband (SFF-8470) to 4xInfiniband (SFF-8470), 1M (3-ft.)

Model Number: S522-01M


  • Hi-Performance 1 Meter SAS External Cable
  • SFF-8470 to SFF-8470

Overview

Tripp Lite's S522-01M External SAS Cable features SFF-8470 to SFF-8470 connectors with heavy-duty metal backshells. This 4-channel cable is constructed with a high-performance Infiniband cable, which features individually shielded parallel pairs, double EMI/RFI shielding and 6.0 Gigabytes per second performance.

Features

  • External SAS Cable, SFF-8470 to SFF-8470 - 1 Meter
  • Made with High Performance Infiniband Cable
  • Support data transfer rates from 3.0 up to 6.0 gigabytes per second
  • SFF-8470 thumbscrew type connectors in diecast zinc housing for durability
  • RoHS compliant

System Requirements

  • SAS Controllers, SAS Chassis, SAS/SATA hard Drives

Package Includes

  • 1 Meter SAS External SFF-8470 to SFF-8470 Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138927
INPUT
Cable Length (ft.)3.3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.42
CONNECTIONS
Side A - Connector 1SFF-8470
Side B - Connector 1SFF-8470
FEATURES & SPECIFICATIONS
TechnologySAS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S522-01M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.