Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 2M (6-ft.)

Model Number: S524-02M


  • High-performance 2-meter SAS external cable
  • Mini-SAS SFF-8088 ( iSAS ) to Mini-SAS SFF-8088 ( iSAS )

Overview

Tripp Lite's S524-02M External SAS cable features SFF-8088 to SFF-8088 "mini-SAS" connectors with heavy- duty metal backshells. This 4-channel Infiniband cable is constructed with high-performance cable, which features individually shielded parallel pairs, double EMI/RFI shielding, and 6.0 Gigabytes per second performance.

Features

  • 2-meter External SAS Cable, SFF-8088 to SFF-8088
  • Made with High-Performance Infiniband Cable
  • Support data rates from 3.0 up to 6.0 gigabytes per second
  • SFF-8088 connectors in diecast zinc housing for durability
  • RoHS compliant

System Requirements

  • SAS Controllers, SAS Chassis, SAS/SATA Hard Drives

Package Includes

2-Meter SAS External, SFF-8088 to SFF-8088 Cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332151995
INPUT
Cable Length (ft.)6.6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.14
Wire Gauge (AWG)28
CONNECTIONS
Side A - Connector 1SFF-8088
Side B - Connector 1SFF-8088
FEATURES & SPECIFICATIONS
TechnologySAS
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S524-02M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.