Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SuperSpeed ( 5Gbps ) Data Transfer over USB 3.0

  • Read and Write to two drives simultaneously
  • Supports 2.5" or 3.5" SATA drives up to 6TB
  • Docking functionality compatible with Windows, MAC, and Linux systems
  • 3-year limited warranty

Overview

The U339-002 USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station allows two SATA 2.5-inch or 3.5-inch hard drives (HDD) or solid state drives (SSD) to be connected simultaneously to a computer through USB. Supports 2.5-inch or 3.5-inch drives up to 6TB. Will support larger capacity drives as they become available. Off-line cloning allows hard drive duplication without being connected to a computer.

Utilizing SuperSpeed USB 3.0, this docking station provides data transfer rates of up to 5 Gbps, but is also backward compatible with USB 2.0 systems (data transfer rates up to 480 Mbps).

Features

  • Dual SATA docking station enables the connection of two 2.5” or 3.5” hard drives via a computer’s USB port.
  • Easy set-up eliminates the need for time-consuming internal installation and facilitates access to a hard drive’s contents.
  • Offline cloning functionality allows hard drive duplication with the touch of a button – a host computer connection is not needed.
  • An LED progress bar displays cloning status.
  • Supports USB 3.0 connections with data transfer rates up to 5Gbps.
  • Compliant with SATA HDD or SSD drives up to SATA III
  • Backwards compatible with USB 2.0 and USB 1.1 standards.
  • Docking functionality compatible with Windows, MAC, and Linux systems

System Requirements

  • (x2) 2.5” or 3.5” SATA Hard Drive.
  • Computer with an available USB port. Note: A USB 3.0 port is required to achieve maximum transfer speeds up to 5Gbps. Cloning functionality will not work if the U339-002 is connected to a computer.
  • Docking functionality compatible with Windows, Mac and Linux systems.
  • Offline clone copies data from the master drive to the slave drive, leaving the remaining data unallocated. Windows computers will be able to reallocate the remaining data, whereas Mac and Linux computers will not.

Package Includes

  • U339-002 USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station
  • 2.5-ft. USB 3.0 Device Cable
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 1.5A; Output:12V, 3A)
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181299
TechnologySATA/eSATA
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)12V / 3A
AC Power Adapter Cord Length (ft.)4.9
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)36
CONNECTIONS
Number of Ports2
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(2) 22 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Read, Write, Power); Blue (Clone)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)2.70 x 6.30 x 8.00
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)2.441 x 6.024 x 4.370
Unit Packaging TypeBox
Unit Weight (lbs.)0.9
ENVIRONMENTAL
Operating Temperature Range50° to 122°F (10° to 50°C)
Storage Temperature Range32° to 149°F (0° to 65°C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  122.8 BTU/Hr
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

The correct cloning steps for the U339-002 are as follows: 1) Load the two HDDs, (the size of the source should be less than or equal to the target) 2) Plug in the AC adapter (no PC required) 3) Press the clone button twice – leave several seconds between each time 4) The LED light for 25% will start to flash. This means that the cloning has started 5) The LED lights will progress from 50% to 75% and finally to 100% one by one 6) When all the cloning LED lights have illuminated and then turn off, that indicates that cloning is over
Was this information helpful? Yes No
Need more help? Contact Technical Support
Unfortunately, this indicates that the hard drive is damaged and cannot be cloned. To check the health of the source and target hard drives, mount both drives in the docking station, connect the docking station to a PC and use a third party software tool (such as CrystalDiskinfo) to check the health of the hard drives.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m) U322-015 U322-015 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.