Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSatA 7pin, 3 ft. (1M)

Model Number: S508-003


  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution

Overview

Internal Mini-SAS SFF-8087 to 4 x SATA 7pin cable, 3 ft. long - from controller to four drives.

Features

  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal mini SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution
  • For Controller to hard drive applications

Package Includes

  • 3 ft. Internal SAS Cable, SFF-8087 to 4 x 7pin SATA
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143341
INPUT
Cable Length (ft.)3
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)0.50 x 1.00 x 7.90
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1SFF-8087
Side B - Connector 17 PIN SATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySAS; SATA/eSATA; Ribbon/Internal
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S508-003

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.