Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 20-in. (0.5M)

Model Number: S502-20N


  • 32-pin SFF-8484 to 4 x 7-pin internal SAS cable
  • Supports data rates of up to 6.0Gbs
  • Straight backshell configuration
  • 0.5 meter in length ( 20 inch )

Overview

Tripp Lite's 32-pin SFF-8484 to 4 x 7-pin internal SAS cable (Serial Attached SCSI) cable is ideal for connecting SAS controllers to individual SAS/SATA disk drives. High-performance cable provides differential pair signaling with less than 5ps/m in pair skew, improved EMI protection, and 3.0Gbs data rate with rates up to 6.0Gbs. Thinner, flexible cable enables more efficient routing, with improved airflow and thermal mechanics. Configuration of storage devices is simplified. Tripp Lite SAS assemblies are RoHS compliant and feature a lifetime warranty.

Features

  • SFF-8484 to 4 x 7pin SAS Cable - 0.5 meter ( 20inch )
  • Supports data rates up to 6.0Gbs
  • Thin, flexible cable for easy routing and increased airflow
  • RoHS Compliant

System Requirements

  • SAS Host Bus Adapter and Backplane with SFF-8484 mating connector

Package Includes

  • 0.5-Meter ( 20 inch ) Internal SAS 4-in-1 SFF-8484 to 4 x 7pin Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149961
INPUT
Cable Length (ft.)1.7
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)0.25 x 6.30 x 9.60
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1SFF-8484
Side B - Connector 17 PIN SATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySAS; Ribbon/Internal
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S502-20N

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.