Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (1M).

Model Number: S510-003


  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

3 ft. Internal Mini-SAS SFF-8087 to SFF-8484 controller to backplane cable. 30AWG, 8-pair cable with sideband signaling.

Features

  • Positive and passive latching ensures that the plug remains mated to receptacle
  • All internal iPass assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
  • Reduced mechanical size offers up to 4 times the port density of the current x4 solution
  • For Controller to Backplane applications

Package Includes

  • 3ft Internal SAS Cable, Mini-SAS SFF-8087 to SFF-8484
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143365
INPUT
Cable Length (ft.)3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.14
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1SFF-8087
Side B - Connector 1SFF-8484
FEATURES & SPECIFICATIONS
TechnologySAS; Ribbon/Internal
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S510-003

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.