Part Number: N426-03M
- 3 Meter SC/SC Mode Conditioning Cable
- 62.5/125 and 9/125
- Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss
- IEEE 802.3z Gigabit Ethernet Compliant
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Use Singlemode Transceivers on Multimode Fiber Backbones
- 62.5/125 and 9/125
- Offsets the Singlemode Laser launch from the center of a Multimode fiber
- Available in a variety of connector combinations
Specifications
OVERVIEW
UPC Code | 037332127297 |
Optical Mode | OM1 |
CONNECTIONS
Side A - Connector 1 | SC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Orange; Yellow |
Connector Color | Gray; Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Cable Outer Diameter (OD) | 2.85±0.1 mm x 5.85±0.2 mm |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Number of Fibers | 2 |
Cable Length (ft.) | 9.8 |
Cable Length (in.) | 118.1 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 0.25 x 5.70 x 6.10 |
Shipping Weight (lbs.) | 0.10 |
Fiber Cable Length | 3M (9.8 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- Fiber Optic Patch Cables
https://tripplite.eaton.com/video/fiber-optic-patch-cables/52160
Product Images