Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm depth)


  • Sliding Shelf mountable rack accessory
  • Designed for 4 post rack mounting
  • 28.3 in. / 72cm shelf depth, supports up to 50 lbs (22.7 kgs)
  • Extendable shelf accommodates tower units, monitors, and other equipment
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSHELF4PSL

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF4PSL is a standard sliding shelf for installation in rack cabinets. The SRSHELF4PSL has a 28.3 in. / 72cm depth (29.5 in. / 74.9cm including handle) and can support up to 50 lbs (22.7 kgs). This fully extendable shelf can accommodate tower units, monitors and other equipment. It is designed for 4 post rack mounting and the required mounting hardware is included. Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum.

Features

  • Standard sliding shelf for installation in rack cabinets
  • 28.3 in. / 72cm depth (29.5 in. / 74.9cm including handle)
  • Supports up to 50 lbs (22.7 kgs)
  • Fully extendable shelf can accommodate tower units, monitors and other equipment
  • Designed for 4 post rack mounting and the required mounting hardware is included
  • Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum

Package Includes

  • Shelf
  • Mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144171
Product TypeRack Shelves
Accessories TypeRack Shelves
PHYSICAL
ColorBlack
Maximum Device Depth (in.)45.8
Minimum Device Depth (in.)28.3
Shipping Dimensions (hwd / in.)3.00 x 19.70 x 31.00
Shipping Weight (lbs.)20.70
Unit Dimensions (hwd / in.)1.75 x 18.98 x 30.11
Unit Weight (lbs.)18.6
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSHELF4PSL model support page.

Documents & Downloads

support icon

Do you own a
SRSHELF4PSL

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.