Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Multi-International Power Plug Adapter for IEC-320-C13 Outlets


  • Enables connecting international plugs into an IEC 320 C13 receptacle
  • Accepts many types of international plugs, including common British, French and German types
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

UNIPLUGINT

Have a Question?
Contact Us

Overview

Tripp Lite's UNIPLUGINT outlet adapter enables the connection of a wide variety of international plugs into a standard IEC 320 C13 computer interface receptacle. Direct plug-in module connects directly to a power distribution unit or power protection device outlet. Uniquely shaped output receptacle openings accept many types of international plugs, including common British, French and German types. Input IEC 320 C14 plug connection interfaces with C13 receptacle. UNIPLUGINT is not a voltage converter, verify equipment voltage compatibility prior to connection.

Features

  • Tripp Lite's UNIPLUGINT outlet adapter enables the connection of a wide variety of international plugs into a standard IEC 320 C13 computer interface receptacle
  • Direct plug-in module connects directly to a wall socket or power protection device output
  • Uniquely shaped output receptacle openings accept many types of international plugs, including common British, French and German types
  • Input IEC 320 C14 plug connection interfaces with C13 receptacle
  • UNIPLUGINT is not a voltage converter, verify equipment voltage compatibility prior to connection

Package Includes

  • UNIPLUGINT outlet adapter
  • Ground pin adapter
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332080677
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 4.00 x 1.00
Shipping Weight (lbs.)0.13
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
UNIPLUGINT

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.