Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Standard Speed HDMI Cable, 24AWG High Definition, 1080p, Digital Video with Audio Cable (M/M), 100 ft.

Model Number: P568-100-HD


  • 24AWG High Definition Standard Speed HDMI Gold cable
  • Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Standard Speed HDMI and HDCP compliant
  • Supports HD Video resolutions up to 1080p
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 100-ft. 24AWG High Definition Standard Speed HDMI Gold cable allows interconnection between digital display devices, such as DTV's ( Digital Television ), Plasma displays, LCD TV's, and projectors, to Digital source devices, such as Digital Set-Top boxes, Blu-Ray players, and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. Heavy gauge wire ( 24AWG) assures full 1080p resolution at the display when used with a Tripp Lite HDMI Signal Booster, such as the B122-000-60. HDMI assures that the best video signal is always sent from source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LDC, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through one single cable. An HDMI connection allows input at high rates of speed, up to 10.2 Gbps.

Features

  • 24AWG High Definition Standard Speed HDMI Gold Cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium Double-Shielded cable protects against outside noise (EMI/RFI)
  • Impedance matched twisted pair construction reduces cross-talk and interference
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display

Package Includes

  • 100-ft. 24AWG High Definition Standard Speed HDMI Gold Cable (HDMI M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153401
INPUT
Cable Length (ft.)100
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 1.00
Shipping Weight (lbs.)7.80
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568100HD model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
B122-000 | Digital Signage & Audio/Video B122-000 HDMI In-Line Signal Booster/Extender, 1920x1200 at 24Hz/1080p (HDMI F/F), Up to 150 ft., TAA
B123-001 | Digital Signage & Audio/Video B123-001 HDMI Signal Booster/Extender Cable (1 ft.), 1920x1200 at 24Hz/1080p (HDMI M/F), Up to 150 ft., TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.