Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed HDMI Cable with 1 Right Angle Connector, Digital Video with Audio (M/M), 6-ft.

Model Number: P568-006-RA


  • Features a right-angle connector for tight locations
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • High Speed HDMI and HDCP compliant
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 6-ft. High Speed HDMI ( High Definition Multimedia Interface ) cable with right-angle connector allows interconnection between digital display devices and digital source devices, where space constraints are an issue. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through one single cable. An HDMI connection allows input at high rates of speed, up to 18 Gbps.

Features

  • Features a right-angle connector for tight locations
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations

Package Includes

  • 6-ft. High Speed HDMI Gold Cable with a Right-Angle Connector
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164216
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.29
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE) - RIGHT ANGLE
FEATURES & SPECIFICATIONS
HDMI Specification1.3
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568006RA model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
B122-000 | Digital Signage & Audio/Video B122-000 HDMI In-Line Signal Booster/Extender, 1920x1200 at 24Hz/1080p (HDMI F/F), Up to 150-ft., TAA
B122-000-60 | Digital Signage & Audio/Video B122-000-60 HDMI Signal Booster – F/F, 1920 x 1200 (1080p) @ 60 Hz, Up to 125 ft., TAA
P166-001-A | Digital Signage & Audio/Video P166-001-A HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)
P166-001-P | Digital Signage & Audio/Video P166-001-P HDMI Send/Receive Pass-Through Wallplate, White (F/F)

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.