Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 3 ft.

Model Number: P568-003-SW


  • 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
  • Smooth and flexible 28 AWG jacket with protective mesh cover
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • High Speed HDMI and HDCP compliant
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's High Speed HDMI cables with Swivel connectors make it easier to install audio and video components against walls - the rotating connectors are able to swing the cable plug up to 90 degrees, left or right, creating just the right angle between the connector and the cable so that you will need just half the mounting space. This also keeps the HDMI cable from being pinched in tight quarters, which could degrade signal performance. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through one single cable. An HDMI connection allows input at high rates of speed, up to 18 Gbps.

Features

  • 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
  • Smooth and flexible 28 AWG jacket with protective mesh cover
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160

Package Includes

  • 3-ft. High Speed HDMI Gold Cable with Swivel Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153838
INPUT
Cable Length (ft.)3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1HDMI (MALE) - SWIVEL
Side B - Connector 1HDMI (MALE) - SWIVEL
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568003SW model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.