Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Standard Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft.


  • Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • Standard Speed HDMI and HDCP compliant
  • Supports HD Video resolutions up to 1080p

View Full Product Details

Tripp Lite Part Number

P568-050

Have a Question?
Contact Us

Overview

Tripp Lite's 50-ft. Standard Speed HDMI (High-Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (Digital Television), Plasma displays, LCD TV's and projectors, to Digital source devices, such as Digital Set-Top boxes, Blu-Ray players and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through a single cable. An HDMI connection allows input at standard rates of speed, up to 10.2 Gbps. In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display

Package Includes

  • 50-ft. Standard Speed HDMI Gold Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332137852
INPUT
Cable Length (ft.)50
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)10.00 x 12.00 x 1.00
Shipping Weight (lbs.)2.20
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568050 model support page.

Accessories

Digital Signage & Audio/Video

  Model Number Description
HDMI In-Line Signal Booster/Extender (F/F), 1920 x 1200 (1080p) @ 24 Hz, Up to 150 ft., TAA B122-000 B122-000 HDMI In-Line Signal Booster/Extender (F/F), 1920 x 1200 (1080p) @ 24 Hz, Up to 150 ft., TAA
HDMI Coupler Gender Changer (F/F) P164-000 P164-000 HDMI Coupler Gender Changer (F/F)

Couplers

  Model Number Description
HDMI Coupler Gender Changer (F/F) P164-000 P164-000 HDMI Coupler Gender Changer (F/F)

Resources & Downloads

support icon

Do you own a
P568-050

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.