Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects audio/video components to a 4K display in your home theater or digital signage application.

  • Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for heightened video quality
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Gold-plated connectors provide the most optimal signal transfer between devices
  • Plug-and-play operation with no software required for easy, immediate installation

Features

4K HDMI Cable Connects Home Theater or Digital Signage Audio/Video Components
This high-speed HDMI to HDMI cable securely connects laptops, tablets, PCs, Blu-ray players, game consoles, Roku/Apple TV boxes, satellite/cable TV receivers and other devices with HDMI outputs to HDTVs, HD monitors, projectors or home theater receivers with HDMI inputs. The 4K P568-006 is backward compatible with all your existing HDMI devices.

Transmits 4K Video with Audio and 4:4:4 Color
The P568-006 supports Ultra HD 4K resolutions up to 3840 x 2160 at 30 Hz with 24-bit True Color and stereo audio. This HDMI cord also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Premium Construction for Superior Performance
The P568-006 features foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated HDMI connectors provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Package Includes

P568-006 4K HDMI Cable, Male-to-Male, Black, 6 ft. (1.8 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332122933
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationStereo Audio
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5 mm
Wire Gauge (AWG)30
Cable Length (ft.)6
Cable Length (in.)72
Minimum Bend Radius55mm
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportNo
HDCP Specification1.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Video Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Video Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI to VGA Video Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Video Adapter (DVI-I to HD15 F/M)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.