Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Standard Speed HDMI Cable, Digital Video with Audio (M/M), Black, 100 ft.

Model Number: P568-100


  • Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Standard Speed HDMI and HDCP compliant
  • Supports HD Video resolutions up to 1080p

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

.Tripp Lite's 100-ft. Standard Speed HDMI (High-Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's ( Digital Television ), Plasma displays, LCD TV's, and projectors, to Digital source devices, such as Digital Set-Top boxes, Blu-Ray players and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through a single cable. An HDMI connection allows input at high rates of speed, up to 10.2 Gbps. In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display

Package Includes

  • 100-ft Standard Speed HDMI Gold Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332137944
INPUT
Cable Length (ft.)100
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 1.00
Shipping Weight (lbs.)5.10
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568100 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
B122-000 | Digital Signage & Audio/Video B122-000 HDMI In-Line Signal Booster/Extender, 1920x1200 (1080P) @ 24Hz (HDMI F/F), Up to 150 ft., TAA
P164-000 | Digital Signage & Audio/Video P164-000 HDMI Coupler Gender Changer (F/F)
Couplers
  Model Number Description
P164-000 | Couplers P164-000 HDMI Coupler Gender Changer (F/F)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.