Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB 2.0 Hub

Model Number: U225-004-R


  • Supports Hi-Speed data transfer rates up to 480 Mbps
  • Meets or Exceeds USB 2.0 Specifications
  • Supports USB 2.0 spec up to 500mA per port
  • Hot Pluggable
  • Includes 4ft USB 2.0 Computer to Hub cable
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's U225-004-R 4-port USB 2.0 Hub allows you to attach multiple USB devices to a single USB port on your computer. The hub supports all three data transfer speeds: low speed (1.5 Mbps), full speed (12 Mbps) and Hi-Speed (480 Mbps). Includes 4 ft USB 2.0 Computer to Hub cable (A-B).

Features

  • USB 2.0 and 1.1 compliant
  • Compact desktop design ( 4"W x 2.5"D x .625"H )
  • Does not require external power, software, or complicated set-up procedures
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • Plug & Play and Hot Swap capability
  • Compatible with Windows, Mac and Linux

System Requirements

  • A Windows, Mac or Linux computer with an available USB port

Package Includes

  • U225-004-R
  • 4ft USB Mini-B 5-Pin Male to USB A Male device cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116505
Over Current Protection  Yes
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered  Yes
PHYSICAL
ColorBlack; Silver
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.00 x 2.00 x 5.20
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.6 x 4 x 2.5
Unit Packaging TypeClamshell
Unit Weight (lbs.)0.24
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range14 to 131 F ( -10 to 55 C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  51.2 BTU/Hr
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB port
CONNECTIONS
Ports4
Side A - Connector 1USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(4) USB A (FEMALE)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
TechnologyUSB; USB 2.0 (High Speed)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U225004R model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR024-003-WH | USB, Lightning & FireWire UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB Cables
  Model Number Description
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR024-003-WH | USB Cables UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.

Resources & Downloads

support icon

Do you own a
U225-004-R

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.