Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6 ft.

Model Number: U207-006


  • Converts USB to IEEE-1284 Parallel DB25 Female
  • Bus Powered - No external power required
  • Plug-n-Play Installation
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's U207-006 USB to DB25F Parallel Printer adapter cable allows you to plug your existing DB25M-36Centronics Printer cable into a USB port on your computer, allowing for faster data transfer rates than the standard parallel connection. Bi-directional transfer capability supports USB-to-Parallel, and Parallel-to-USB communication. Fully compliant with USB 1.1...Plug-n-Play Installation for Windows 2000 / XP / Vista / WIN7 / WIN8 / WIN10.

Features

  • Converts USB to IEEE-1284 Parallel DB25 Female
  • Bus Powered - No external power required
  • Plug-n-Play Installation for Windows 2000 / XP / Vista / WIN7 / WIN8 / WIN10
  • USB 1.1 Compliant
  • Bus Powered - No External Power Supply needed

System Requirements

  • USB 1.1 or 2.0 port
  • Windows 2000 / XP/ Vista / WIN7 / WIN8 / WIN10 OS

Package Includes

  • U207-006 USB to Parallel Printer Adapter Cable - 6ft
  • User Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155764
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.70 x 4.70 x 0.10
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1DB25 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDB25; USB; Parallel
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U024-010 | USB, Lightning & FireWire U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
USB Cables
  Model Number Description
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U024-010 | USB Cables U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.

Resources & Downloads

support icon

Do you own a
U207-006

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.