Tripp Lite Waber Industrial Power Strip, 3-Outlet, 6 ft. (1.83 m) Cord, 5-15P, Switch Guard
- 3 outlets
- 6-ft. (1.83 m) cord
- 8.6 in. overall length
- Lighted master power switch
- This product is covered by a Lifetime Limited Warranty (coverage details)
3SP
Have a Question?
Overview
The Waber-by-Tripp Lite 3SP power strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center spacing, 6-ft. (1.83 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and permits connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 3SP ideal for distributing alternate waveform UPS or generator power. Features a rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15-amp resettable circuit breaker and attractive blue/gray color scheme.
PLUG/OUTLETS - Input: NEMA 5-15P/Output: 3 NEMA 5-15R
ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT - Corded power distribution strip
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center outlet spacing
- Lighted power switch with transparent snap-over guard to prevent accidental shutoff
- Keyhole mounting tabs for installation on a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15-amp power handling capacity with circuit breaker
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332103321 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
Outlet Orientation | Single row of 3 |
Right-Angle Outlets | No |
Outlet Spacing | 1.75 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Illuminated 2 positon switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
PHYSICAL
Antimicrobial Coating | No |
Color | Gray |
Color (AC Line Cord) | Black |
Integrated Keyhole Mounting Slots | Yes (Includes flanges) |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
Material of Construction | Metal |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 5.20 x 9.80 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 7.38 x 2.5 x 1.5 |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the 3SP model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.