Tripp Lite Waber Industrial Power Strip, 4-Outlet, 6 ft. (1.83 m) Cord, 5-15P, Lighted On/Off Switch
- 4 outlets
- 7.38 in. length
- Lighted master switch
- All-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
4SPDX
Have a Question?
Overview
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 4 NEMA 5-15R output receptacles with 1.20-in. center-to-center spacing
- Lighted combination power switch with integrated circuit breaker
- Keyhole mounting tabs for installation in a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15A power handling capacity
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332108197 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 |
Right-Angle Outlets | No |
Outlet Spacing | 1.20 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted combination switch / circuit breaker |
PHYSICAL
Color | Beige |
Antimicrobial Coating | No |
Color (AC Line Cord) | Beige |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | 127mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 30mm |
Receptacle Color | Beige |
Shipping Dimensions (hwd / in.) | 9.50 x 2.00 x 5.50 |
Shipping Weight (lbs.) | 1.40 |
Unit Dimensions (hwd / in.) | 7.5 x 2.5 x 1.5 |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.