Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Tripp Lite Waber Industrial Power Strip, 6-Outlet, 6 ft. (1.83 m) Cord


  • 6 outlets
  • 6-ft. (1.83 m) cord
  • 13.7-in. overall length
  • Lighted master power switch

View Full Product Details

Tripp Lite Part Number

6SP

$29.20 Avg. Price
Have a Question?
Contact Us

Overview

The Waber-by-Tripp Lite 6SP Power Strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 6 NEMA 5-15R output receptacles with 1.625 inch center-to-center spacing, 6-ft. (1.83 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes 6SP ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, lighted power switch, 15A resettable circuit breaker and attractive blue/gray color scheme. PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R ELECTRICAL - 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle) FORMAT - Corded power distribution strip

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 6 NEMA 5-15R output receptacles with 1.625-in. center-to-center outlet spacing
  • Lighted power switch
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15A power handling capacity with circuit breaker
  • 6-ft. (1.83 m) AC line cord

Package Includes

  • 6SP Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332103383
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
Outlet Spacing1.625 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesIlluminated 2-positon switch controls power to all outlets
PHYSICAL
ColorGray
Antimicrobial CoatingNo
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 261.92mm; Distance between end tabs = 330.17mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)41.3mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)14.50 x 3.60 x 6.10
Shipping Weight (lbs.)2.22
Unit Dimensions (hwd / in.)12.5 x 2.5 x 1.5
STANDARDS & COMPLIANCE
CanadacUL
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
6SP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.