Tripp Lite Waber Industrial Power Strip, 6-Outlet, 4 ft. (1.22 m) Cord
- 6 outlets
- 4-ft. (1.22 m) cord
- 9.5-inch length
- Master on/off switch
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS6
Have a Question?
Overview
The Waber-by-Tripp Lite PS6 Power Strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 6 NEMA 5-15R output receptacles, 4-ft. (1.22 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the PS6 ideal for distributing alternate waveform UPS or generator power. Features power switch, circuit breaker and attractive gray color scheme.
PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R
ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT - Corded power distribution strip
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles
- Power switch
- 15A circuit breaker
- Keyhole mounting tabs for installation in a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15A power handling capacity
- 4-ft. (1.22 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332116123 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 4 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | Master on/off switch with separate circuit breaker |
PHYSICAL
Color | Light Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 10.60 x 2.00 x 3.60 |
Shipping Weight (lbs.) | 0.83 |
Unit Dimensions (hwd / in.) | 1.20 x 1.70 x 9.45 |
Unit Weight (lbs.) | .77 |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.