Part Number: UL24RA-15
- 6 outlets turned 90 degrees
- 12.5" length
- 15-ft. (4.57 m) cord
- Lighted master switch
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UL24RA-15 Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes six NEMA 5-15R outlets with 1.625-inch center-to-center spacing, 15-foot (4.6-meter) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Right angle outlet orientation better accommodates large transformer plugs. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes UL24RA-15 ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive blue/gray color scheme.
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles with 1.625 inch center-to-center outlet spacing
- Lighted power switch with transparent snap-over guard to prevent accidental shutoff
- Keyhole mounting tabs for installation in a wide variety of applications
- Right angle outlet orientation better accommodates large transformer plugs
- UL1363 (USA), cUL (Canada)
- 15 amp power handling capacity with circuit breaker
- 15-ft. (4.57 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332103611 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
Outlet Orientation | Single row of 6 (right-angle) |
Right-Angle Outlets | Yes |
Outlet Spacing | 1.625 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Gray |
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Blue; Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 261.92mm |
Outlets Measurement (Center to Center) | 1.62 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.10 x 14.20 x 6.00 |
Shipping Weight (lbs.) | 2.98 |
Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
Outlet Spacing | 1.625 in. |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images