Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays

Part Number:  SRWBWALLBRKT

Securely attaches sections of wire mesh cable tray to the wall of your data center, network closet or industrial space.
  • Safely mounts wire mesh cable trays measuring 150–300 mm wide along the wall
  • Allows you more flexibility in routing custom cable management applications
  • Easy to install with user-supplied mounting hardware
  • 5-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

High-Strength Wall Bracket Helps You Create Custom Cable Management Schemes
The SmartRack® SRWBWALLBRKT is a black powder-coated metal bracket for easy installation with your wire mesh cable tray. This L-shaped bracket allows you to mount sections of cable tray along the wall of your data center, network closet or industrial space to extend your cable management application. It mounts to the wall with user-supplied hardware and then easily snaps into the wire mesh. It fits cable tray sections measuring 150 to 300 millimeters in width, such as Tripp Lite’s SRWB6210STR, SRWB6410STR, SRWB12210STR and SRWB12410STR. For best practice, tray support is recommended approximately every five feet.

System Requirements

  • 150 mm (6 in.) or 300 mm (12 in.) wire mesh cable tray, such as Tripp Lite SRWB6210STR, SRWB6410STR, SRWB12210STR and SRWB12410STR

Package Includes

  • SRWBWALLBRKT Wall L Bracket
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240422
Product TypeMounting Bracket
Accessory TypeCable Management Accessories
Cable Management System Component TypeMounting Bracket
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)3.15 x 17.64 x 6.69
Unit Dimensions (hwd / in.)4.920 x 2.047 x 14.961
Unit Weight (lbs.)1.280
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Related Products

Cable Management

  Model Number Description
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.) SRWB12CROSSBRKT SRWB12CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.)
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.) SRWB18CROSSBRKT SRWB18CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.)
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.) SRWB6CROSSBRKT SRWB6CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.)
Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall) SRWBARCBFFL SRWBARCBFFL Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall)
Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall) SRWBARCBFFL4 SRWBARCBFFL4 Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall)
Axis Coupler for Wire Mesh Cable Trays SRWBAXISCPLR SRWBAXISCPLR Axis Coupler for Wire Mesh Cable Trays
Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide SRWBDROP SRWBDROP Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide
Strengthening Bar Kit for Wire Mesh Cable Trays SRWBHDCPLR SRWBHDCPLR Strengthening Bar Kit for Wire Mesh Cable Trays
L Coupler Kit for Wire Mesh Cable Trays SRWBLCPLR SRWBLCPLR L Coupler Kit for Wire Mesh Cable Trays
Wall/Floor Spider Bracket for Wire Mesh Cable Trays SRWBSPDRBRKT SRWBSPDRBRKT Wall/Floor Spider Bracket for Wire Mesh Cable Trays
Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack SRWBTLCPLRBR SRWBTLCPLRBR Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack
Toolless Coupler Base for Wire Mesh Cable Trays SRWBTLCPLRBS SRWBTLCPLRBS Toolless Coupler Base for Wire Mesh Cable Trays
Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays SRWBUNVBASE SRWBUNVBASE Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays
Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack SRWBUNVCLIP SRWBUNVCLIP Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack
Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack SRWBUNVCPLR SRWBUNVCPLR Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack
Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays SRWBWALLBRKT SRWBWALLBRKT Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays
Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays SRWBWALLBRKTHD SRWBWALLBRKTHD Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays
Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays SRWBWALLBRKTHDL SRWBWALLBRKTHDL Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays
Light Wall Bracket for Small Wire Mesh Cable Trays SRWBWALLBRKTLD SRWBWALLBRKTLD Light Wall Bracket for Small Wire Mesh Cable Trays
Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide SRWBWTRFL SRWBWTRFL Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.