Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity

Model Number: N492-WM4-BK


Convenient, secure and fully sealed wall-mount fiber optic enclosure for managing and protecting your fiber terminations. Compatible with Tripp Lite high-density fiber adapter panels.
  • Mounts securely on any solid surface
  • Locks with included key to protect connections against tampering
  • Made from heavy-duty cold-rolled steel
  • Includes rings, ties and label for organized cable management
  • Supports up to 4 Tripp Lite fiber adapter panels
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The N492-WM4-BK Wall-Mount Fiber Optic Distribution Enclosure manages and protects your fiber terminations where space is at a premium. It locks using the included key to keep your connections safe from tampering. The doors open wide to reveal plenty of room for splicing and patching your fiber cabling. It supports up to four fiber adapter panels, such as Tripp Lite’s high-density LC (N492-08D-LC), SC (N492-06D-SC) and ST (N492-08S-ST) panels. Cable manager rings, cable ties and a labeling sticker help you keep your cables neatly organized inside the fully sealed enclosure. Made from heavy-duty cold-rolled steel, the N492-WM4-BK mounts on any solid surface.

Features

Fully Sealed Enclosure Manages and Protects Your Fiber Terminations
  • Patch and splice cabling in a single enclosure
  • Mounts securely on any solid surface
  • Locks with included key to protect connections against tampering
  • Heavy-duty cold-rolled steel construction
  • Cable manager rings, cable ties and label included for organized cable management
  • Supports up to 4 Tripp Lite fiber adapter panels, including N492-08D-LC, N492-06D-SC and N492-08S-ST

Package Includes

  • N492-WM4-BK Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity
  • (4) Cable manager rings
  • (5) Cable ties
  • Cable lock post
  • Label
  • (2) Keys
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202925
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.70 x 18.70 x 14.50
Shipping Weight (lbs.)12.80
Unit Dimensions (hwd / in.)11.4 x 14.3 x 4.2
ENVIRONMENTAL
Operating Temperature-40 to 60 C (-40 to 140 F)
FEATURES & SPECIFICATIONS
TechnologyMultimode; Singlemode
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N302-003 | Network Cables & Adapters N302-003 Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 1M (3 ft.)
N506-01M | Network Cables & Adapters N506-01M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.)
N520-01M | Network Cables & Adapters N520-01M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
N806-01M | Network Cables & Adapters N806-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3 ft.)
N820-01M | Network Cables & Adapters N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)
Fiber Network Cables
  Model Number Description
N302-003 | Fiber Network Cables N302-003 Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 1M (3 ft.)
Network Panels, Jacks & Hardware
  Model Number Description
N492-06D-SC | Network Panels, Jacks & Hardware N492-06D-SC High-Density Fiber Adapter Panel (MMF/SMF), 6 SC Duplex Connectors, Black
N492-08D-LC | Network Panels, Jacks & Hardware N492-08D-LC High-Density Fiber Adapter Panel (MMF/SMF), 8 LC Duplex Connectors, Black
N492-08S-ST | Network Panels, Jacks & Hardware N492-08S-ST High-Density Fiber Adapter Panel (MMF/SMF), 8 ST Simplex Connectors, Black

Resources & Downloads

support icon

Do you own a
N492-WM4-BK

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.