Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included

Model Number: SRLWALLSPPT12


Easy-to-connect wall support kit safely and securely mounts to a wall surface to support 12 in. cable runway.
  • Securely connects cable management ladders to the wall of your data center
  • Ladders can be safely routed from the wall to outside an enclosure or open frame rack
  • Compatible with both 12 in. (305 mm) straight and 90-degree-bend ladder sections
  • Works with all 12 in. Tripp Lite SmartRack® ladder system accessories and runways
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Cable Ladder Bracket Kit Secures Your Data Center’s Runway System on a Wall
This SmartRack cable runway wall support kit creates a secure connection between your server rack and the wall of your server room or data center. All mounting and installation hardware is included for attaching a ladder to a wall, except for appropriate fasteners to secure the durable steel wall bracket. The mounting surface must be able to support the combined equipment load safely. Be sure to use suitable mounting means when installing to cinder block, concrete, drywall or wooden studs. The SRLWALLSPPT12 is designed for use with Tripp Lite’s 12-inch (305-millimeter) SRCABLELADDER, SRL90BEND12 and other compatible straight and 90-degree ladder sections.

Typical Applications

  • Secure a ladder runway system against the wall of your data center or server room.

Package Includes

  • Wall bracket
  • (2) M8 J-bolts
  • (2) M8 lock washers
  • (2) M8 hex nuts
  • Installation guide

System Requirements

  • Compatible with 12 in. (305 mm) straight and 90-degree-bend ladder sections, including Tripp Lite SRCABLELADDER and SRL90BEND12
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214492
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.54 x 16.53 x 3.54
Shipping Weight (lbs.)2.36
Unit Dimensions (hwd / in.)3.54 x 16.53 x 3.54
Unit Weight (lbs.)1.70
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRLWALLSPPT12

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.