Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors

Part Number:  DM6570COVER

Rugged polyester outdoor cover protects your mounted flat-screen television from weather-related damage and deterioration.
  • Polyester fabric prevents sun, water and wind from damaging your outdoor TV
  • Protects the screen from scratches, dents and dust when TV is not in use
  • Zipper and hook-and-loop fastener secure the easy-to-clean cover in position
  • Convenient built-in pocket stores TV remote, cables and other accessories
  • Recommended for home, advertising, hospitality and digital signage applications
  • 2-year limited warranty
Have a Question?
Contact Us

Features

Outdoor TV Cover Protects Your Flat-Screen Display from Water, Sun and Other Elements
Now that you have mounted an expensive television to the wall of your outdoor desk, balcony, patio or pool area, you need to keep it in perfect working condition. This Tripp Lite outdoor cover protects your TV against the hot sun, cool rain, cold snow and other elements. It also helps repel scratches, dents and dust to make sure the high-definition picture stays crisp and clear. 

Durable Water-Resistant Fabric Provides Year-Round Protection
Rain, snow, sleet, water splashing from your backyard pool, even early morning dew are repelled by the rugged polyester fabric. The weatherproof cover wraps around the entire TV in seconds with a zipper and hook-and-loop fastener for supreme protection. The cover is easy to clean and easy to fold and store nearby while the display is in use. A built-in pocket safely stores the TV remote, cables and other necessary accessories.

Fits Most Flat-Panel TVs and Monitors from 65 to 70 in.
The DM6570COVER is ideal protection not only for displays used in digital signage applications, but also for televisions mounted on decks, balconies, patios and swimming pool areas.

System Requirements

  • 65–70 in. flat-screen television or monitor

Package Includes

  • DM6570COVER Outdoor TV Cover
RoHS compliant

Specifications

OVERVIEW
UPC Code037332258588
Accessory TypeOutdoor TV Cover
Accessory ClassDisplay Mount Accessories
INPUT
Right-Angle PlugNo
PHYSICAL
ColorBlack
Housing ColorBlack
Shipping Dimensions (hwd / in.)10.70 x 2.40 x 13.90
Unit Dimensions (hwd / in.)40.200 x 5.300 x 63.800
Unit Weight (lbs.)3.7
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
IP68 Rated  No
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.