Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Provides wall-, floor- or ceiling-based copper cable routing, allowing organized category cable bundling within your data center.
  • 2 spans of wire basket in 5 ft. lengths with included hardware to create a 10 ft. span
  • Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center
  • Smooth, rounded wire construction prevents cable fraying due to sharp ends
  • Large mesh size allows convenient cable routing through the open spaces
  • Ideal for organizing cable in data centers, network closets and industrial areas
  • 5-year limited warranty

Features

Eliminate Cable Stress by Organizing Copper Cabling Through Your Data Center
This SmartRack® Wire Mesh Cable Tray is easy to install along the wall, floor or ceiling of your data center. The SRWB6210X2STR is a straight section measuring 1,500 millimeters long, but you can cut it with side-action bolt cutters to fit your custom specifications. It also measures 150 millimeters wide and 50 millimeters high to let you neatly bundle network and audio/video cables.
Constructed from High-Strength Steel Wire Built to Last in Busy Environments
The black powder-coated wire is smooth and rounded, which not only protects cable installers and IT personnel from cutting their hands, but also prevents cables from fraying along sharp edges. The rounded wire also prohibits debris from building up on it in dusty network closets and industrial spaces. Large mesh openings allow you to route cables through the spaces if needed.
Designed to Give You Great Flexibility in Installation, Transportation and Storage
The SRWB6210X2STR is ideal for data centers, network closets and some industrial areas in a wide variety of applications, including office buildings, shopping centers, schools, hotels, hospitals, restaurants and transportation centers. Each tray can be stacked with another to save space during transportation or storage. 

System Requirements

SRWB coupler

Package Includes

  • (2) Spans of wire mesh cable tray, 5 ft.
  • (4) Toolless couplers
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332260918
Product TypeCable Tray
Accessory TypeCable Management Accessories
Cable Management System Component TypeCable Tray
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Unit Dimensions (hwd / in.)2.360 x 6.690 x 61.020
Unit Weight (lbs.)9.790
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.