Wireless Access Point Enclosure - NEMA 4, Surface-Mount, PC Construction, 13 x 9 in.
Part Number: EN1309N4
- Designed for Cisco WAPs, but accommodates equipment from most vendors
- NEMA 4 rating ensures protection against water, dust, rain, sleet, snow and ice
- Rugged polycarbonate housing protects router/modem/WAP from theft or tampering
- Transparent to wireless signals, ensuring an optimum Wi-Fi signal in all directions
- Comes fully assembled and ready for wall- or ceiling-mounting using included hardware
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332217837 |
Rack Type | Enclosure |
PHYSICAL
Color | White |
Rack Height | 0U |
Maximum Device Depth (in.) | 3.8 |
Shipping Dimensions (hwd / in.) | 14.06 x 9.88 x 5.47 |
Unit Dimensions (hwd / in.) | 13.38 x 9.06 x 4.0 |
Unit Dimensions (in.) | 13.38 x 9.06 |
Unit Weight (lbs.) | 3.3 |
FEATURES & SPECIFICATIONS
Built-in Cable Management | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images