Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Protects your indoor or outdoor Wi-Fi access point against water, dust, rain, sleet, snow and ice, as well as theft, damage or tampering.
  • Designed for Cisco WAPs, but accommodates equipment from most vendors
  • NEMA 4 rating ensures protection against water, dust, rain, sleet, snow and ice
  • Rugged polycarbonate cover with hasp accepts optional padlock for extra security
  • Transparent to wireless signals, ensuring an optimum Wi-Fi signal in all directions
  • Comes fully assembled and ready for wall- or ceiling-mounting using included hardware
  • 5-year limited warranty

Features

Wall-Mount Enclosure Secures and Organizes Your Router/Modem or Wireless Access Point
Protect your indoor or outdoor router/modem or Wi-Fi access point by installing it inside this SmartRack® NEMA 4 Wireless Access Point Enclosure made from impact-resistant UL 94 V-1 Classified PC plastic. It’s ideal for offices, dorms, hotels, classrooms, retail locations and other indoor/outdoor areas where you need to keep Wi-Fi equipment secure, organized and out of the way.
Carries a NEMA 4 Rating for Protection Against Harsh Elements
The NEMA 4-rated enclosure supports indoor or outdoor use. It protects its contents against the ingress of water (including rain, sleet, snow, splashing water and hose-directed water), solid foreign objects (including falling dirt and windblown dust) and even ice forming on the outside of the enclosure.
Accommodates a Wide Range of Equipment, Including Cisco WAPs, up to 627.5 in.³
Though the EN1511N4LATCH is designed specifically to protect Cisco Wi-Fi access points, it will also house most other equipment up to 627.5 cubic inches (10,283 cubic centimeters). While rugged enough to keep your equipment safe inside, it’s also transparent to wireless signals, ensuring strong Wi-Fi coverage. 
Latches Securely to Help Prevent Theft, Damage or Tampering
The hinged polycarbonate plastic cover latches tightly to the enclosure to protect the contents. Attach a padlock or tamper seal (both sold separately) to the hasp on the latch for an extra level of security.
Supports Wall- or Ceiling-Mounting to Best Fit Your Application
The EN1511N4LATCH comes fully assembled and ready for horizontal or vertical mounting on a wall or ceiling with user-provided hardware. It is designed for Cisco WAPs, but the included universal T-bar bracket will accommodate a wide variety of equipment from other brands.

Package Includes

  • NEMA 4 wireless access point enclosure, 15 x 11 in.
  • (2) M4 screws
  • (2) M6 screws, 1 in.
  • (4) M6 trusshead screws, 0.25 in.
  • Cable tie
  • (2) Nylon spacers
  • T-bar bracket
  • (4) Mounting feet
  • Installation guide
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332217844
Rack TypeEnclosure
PHYSICAL
ColorWhite
Material of ConstructionUL 94 V-1 Classified PC Plastic
Rack Height  0U
Maximum Device Depth (in.)3.8
Shipping Dimensions (hwd / in.)6.12 x 13.50 x 16.75
Unit Dimensions (hwd / in.)15.000 x 11.000 x 4.000
Unit Dimensions (in.)15.1 x 11.2
Unit Weight (lbs.)6.3
Interior Dimensions (hwd / in.)14.65 x 10.71 x 3.34
Interior Dimensions (hwd / mm)372.2 x 272.2 x 84.9
STANDARDS & COMPLIANCE
Product ComplianceNEMA 4; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Wireless Networking

  Model Number Description
Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in. EN1111 EN1111 Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in.
Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in. EN1812 EN1812 Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.