Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Locking enclosure protects your Wi-Fi access point against theft, damage or tampering inside offices, dorms and other indoor areas.
  • Designed for Cisco WAPs, but accommodates equipment from most vendors
  • Rugged ABS plastic housing protects router/modem/WAP from theft or tampering
  • Transparent to wireless signals, ensuring an optimum Wi-Fi signal in all directions
  • Swings away from wall or ceiling on hinge to allow easy access to equipment and cabling
  • Comes fully assembled and ready for wall- or ceiling-mounting using included hardware
  • 5-year limited warranty

Features

Wall-Mount Enclosure Secures and Organizes Your Router/Modem or Wireless Access Point
Protect your indoor router/modem or Wi-Fi access point by installing it inside this SmartRack® Wireless Access Point Enclosure made from impact-resistant UL 94 V-0 Classified ABS plastic. It’s ideal for offices, dorms, hotels, classrooms, retail locations and other indoor areas where you need to keep Wi-Fi equipment secure, organized and out of the way.
Accommodates a Wide Range of Equipment, Including Cisco WAPs, up to 542 in.³
Though the EN1111 is designed specifically to protect Cisco Wi-Fi access points, it will also house most other equipment up to 542 cubic inches (891 cubic millimeters). While rugged enough to keep your equipment safe inside, it’s also transparent to wireless signals, ensuring strong Wi-Fi coverage. Convenient knockout ports allow easy cable routing through the enclosure and reduce cable clutter.
Locks Securely to Help Prevent Damage, Tampering or Theft
This Wi-Fi access point enclosure swings away from the wall or ceiling on a sturdy hinge, allowing easy access to equipment and cabling during installation and maintenance. It locks securely with the included keys to protect its contents against theft, tampering, dust and other contaminants. Vents on each end allow cool air to flow freely through the enclosure to prevent equipment from overheating.
Easy to Mount with the Included Hardware
The EN1111 comes fully assembled and ready for horizontal or vertical mounting on a wall or ceiling with the included installation hardware. It is designed for Cisco WAPs, but the included universal T-bar bracket will accommodate a wide variety of equipment from other brands. Pre-cut openings allow for precise positioning over wall outlets.

Package Includes

  • Wireless Access Point Enclosure with Lock, 11 x 11 in.
  • (2) M6 screws, 1 in.
  • (2) M6 trusshead screws, 0.25 in.
  • (4) M6 flathead screws, 0.25 in.
  • Cable tie
  • (4) Nylon spacers
  • T-bar bracket
  • (2) Keys
  • Installation guide
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332217813
Rack TypeEnclosure
PHYSICAL
ColorWhite
Material of ConstructionABS Plastic
Rack Height  0U
Maximum Device Depth (in.)4.4
Shipping Dimensions (hwd / in.)12.08 x 11.85 x 5.47
Shipping Weight (lbs.)4.19
Unit Dimensions (hwd / in.)11.100 x 11.100 x 4.400
Unit Dimensions (in.)11 x 11
Unit Weight (lbs.)3.3
Interior Dimensions (hwd / in.)10.64 x 10.64 x 1.80
Interior Dimensions (hwd / mm)270.5 x 270.5 x 45.9
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Wireless Networking

  Model Number Description
Universal Wall Bracket for Wireless Access Point - Right Angle, Steel, White ENBRKT ENBRKT Universal Wall Bracket for Wireless Access Point - Right Angle, Steel, White
Universal Wall Bracket for Wireless Access Point with Cover - Right Angle, Steel, White ENBRKTCVR ENBRKTCVR Universal Wall Bracket for Wireless Access Point with Cover - Right Angle, Steel, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.