Part Number: U280-Q01ST-BK
- Charges your Apple, Google or Samsung smartphone wirelessly without a cable
- LED flashes blue during charging and turns solid blue to indicate device is fully charged
- Charges your smartphone through its protective case to avoid the hassle of removing it
- Prevents overheating and overcharging to protect your essential device from damage
- Universally compatible with all Qi-certified smartphones and other devices
- 2-year limited warranty
Features
System Requirements
- Compatible with all Qi-certified smartphones, including Apple iPhone 11 Pro Max/11 Pro/11/XS Max/XS/XR/8/8 Plus; Samsung S7–S10 Series and Note 8–10 Series; Google Pixel 4 XL/Pixel 4/Pixel 3 XL/Pixel 3; and Nokia 9 PureView/8 Sirocco
Package Includes
- U280-Q01ST-BK Wireless Charging Stand, Black
- USB 2.0 A to USB-C cable, 3 ft.
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332253651 |
Product Type | Wireless Charger |
Charging Form Factor | Pad/Stand |
Device Compatibility | Phone; Tablet; Amazon Kindle; Headphones; Watch |
Technology | USB; Wireless |
INPUT
Nominal Input Voltage(s) Supported | 9V DC |
Input Plug Type | USB-C (FEMALE) |
Input Plug Type Details | USB-A to USB-C Cable Included |
OUTPUT
Output Capacity (Watts) | 10 |
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 10.00 |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | WIRELESS CHARGING COIL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue and Red (Flashes Twice) = Unit Powered On/Low Voltage Reset; Blue (Solid) = Charging; Red (Solid) = Finished Charging/Standby (No Device Charging), Overheating (With Device Charging); Red (Flashing) = Charging Error |
CHARGING
Number of Charging Ports | 0 |
Total Charging Amps | 1.1A |
Total Charging Watts | 10 |
Charging Method | Wireless |
Charging Method Detail | Qi Compatible |
Charging Port Type | WIRELESS CHARGING COIL |
Charging Ports Details | 5V/1A (5W); 9V/1.1A (10W) |
PHYSICAL
Color | Black |
Material of Construction | PCB, ABS |
Unit Dimensions (hwd / in.) | 5.500 x 2.750 x 0.550 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.331 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 95°F (0° to 35°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Operating Humidity Range | 10% to 80% RH |
Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-QC3-1 | 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W | |
U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
USB Cables
Model Number | Description | |
---|---|---|
U038-006-CRA | USB-A to USB-C Cable, Right-Angle USB-C, USB 2.0, (M/M), 6 ft. (1.83 m) | |
U428-003-CRA | USB-C to USB-A Cable (M/M), Right-Angle C, USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images