Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, Up to 165 ft. (50 m)
- Shares 1080p HDMI video from a laptop on a larger screen without costly cable installation
- Transmits HD picture quality at 1080p @ 60 Hz resolutions up to 165-ft. (50.29 m)
- IR pass through allows you to use your source’s remote while near the display
- Plug-and-play operation with no existing Wi-Fi network needed for easy installation
- Includes HDMI-to-DisplayPort adapter for also extending DisplayPort audio/video
- 1-year limited warranty
B126-1D1-WHD1
Have a Question?
Features
Typical Applications
- Connect a laptop for a video presentation in a conference room or meeting room, where the source device changes frequently
- Extend HDMI or DisplayPort signals in an environment where drilling through walls for cabling is impossible or not practical
- Gain flexibility in where the source and display are placed, with the freedom to move and relocate them
- Create a cleaner, streamlined installation for a trade show booth
Package Includes
- Mini transmitter unit
- Receiver unit
- IR-In cable
- IR-Out cable
- USB-A to USB Micro-B cable, 3-ft. (0.91 m)
- DisplayPort to HDMI adapter
- External power supply (Input: 100-240V, 50/60 Hz, 0.4A; Output: 5V 2A)
- (4) International plug adapters (North America, Europe, United Kingdom, Australia)
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332218049 |
Product Type | Extender Kit |
Technology | DisplayPort; HDMI; Wireless |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 50 |
Max 1920 x 1080 (1080p) Range (ft) | 165 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 165 |
Signal Range (m) | 50 |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | PCM |
POWER
Power Source | Transmitter (Optional) and Receiver (Included) |
Power Source Type | USB; AC Adapter |
AC Plug Type | NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112 |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.3A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4 |
External Power Supply Cord Length (m.) | 1.2 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CE; FCC; UL; C-Tick; GS; RoHS |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX: Blue (Power), Red (Wireless Connection); RX: Green (Wireless Connection and Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Material of Construction | Steel, Plastic |
Number of Displays | 1 |
Optional Mounting Accessory Notes | RX only |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 3.82 x 3.07 x 0.74 |
Receiver Unit Weight (lbs.) | 0.49 |
Transmitter Unit Dimensions (hwd / in.) | 3.5 x 1.54 x 0.6 |
Transmitter Unit Weight (lbs.) | 0.07 |
Unit Packaging Type | Box |
Housing | Plastic; Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 164 |
Network Speed | 10Gbps |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 120ms |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.2 |
Driver Required | No |
Transmission RF Frequency | 5G Wireless |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, ROHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.