Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Features

All-in-One HDMI Wireless Extender for Displaying Video in Boardrooms and Conference Rooms
This complete wireless HDMI transmitter and receiver system is recommended for video presentations in conference rooms, trade shows, home theaters, bars, restaurants, schools, digital signage and other applications in which connecting long video cables could be a burden. The B126-1A1-WHD1 extends 1080p video and stereo audio signals from an HDMI source device to an HDMI display up to 165-ft. (50.29 m) away. No bulky or costly cabling infrastructure is needed.
Plug-and-Play Operation for Quick Setup and Immediate Use
The wireless HDMI audio/video transmitter and receiver set works right out of the box with no software or drivers required. Mounting hardware is included for installing the units on walls or other flat surfaces. Connect the receiver to the display and the transmitter to the source with user-supplied HDMI cables (such as P568-Series). Then, connect the included IR cables for remote control, and plug the dual power supplies into an AC outlet.
Wireless Transmission Saves You Money on Cable and Installation Costs
The B126-1A1-WHD1 eliminates more than just hassles. You'll save on the costs of cabling infrastructure and the labor to install it. Cable clutter is reduced, and you will enjoy more flexibility in placement of the source and display with no cables to relocate when you want to reconfigure the room. The transmitter and receiver units communicate over a 5 GHz wireless frequency that allows fast data transmission and reduced interference from other wireless sources. Be sure the transmitter and receiver share a direct line of sight for best results.
IR Pass-Through Technology Lets You Control the Video from an Extended Distance
The IR cables let you control your source device with its remote (play, pause, fast forward, etc.), while you're standing near the receiver located up to 165-ft. (50.29 m) away. Make sure the transmitter's IR bulb is within sight of the source and the receiver's IR bulb is in range of the source's remote.
Transmits Crystal-Clear 1080p Video for High-Definition Presentations
The B126-1A1-WHD1 ensures high-definition performance in a one-to-one application, where there is less obstruction to occur. It supports video resolutions up to 1920 x 1080 (1080p) at 60 Hz with 24-bit Deep Color (8 bits per channel) and stereo audio. AES 128 encryption protects your wireless transmissions. LEDs indicate when the transmitter and receiver units are receiving power, transmitting data and connected to a wireless signal.

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, laptop)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • Transmitter unit
  • Receiver unit
  • IR-In cable
  • IR-Out cable
  • (4) Antennas
  • (2) External power supplies (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 3A)
  • (8) International plug adapters (North America, Europe, United Kingdom, Australia)
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201201
Product TypeExtender Kit
TechnologyHDMI; Wireless
VIDEO
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)165
AUDIO
Audio SpecificationPCM
INPUT
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V/3A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
POWER
AC Plug TypeNEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
Power Over Cable (PoC) SupportNo
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)8.5
Power Consumption DetailTx: 8.5; Rx: 5.5
CONNECTIONS
Number of Ports1
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingGold
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power); Orange (Data Transmission); Green (Connection)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Number of Displays1
Receiver Unit Dimensions (hwd / cm.)3.1 x 17.3 x 9.8
Receiver Unit Dimensions (hwd / in.)1.2 x 6.8 x 3.9
Receiver Unit Weight (kg)0.53
Receiver Unit Weight (lbs.)1.2
Shipping Dimensions (hwd / in.)2.40 x 9.90 x 17.30
Shipping Weight (lbs.)4.60
Transmitter Unit Dimensions (hwd / cm.)3.1 x 17.3 x 9.8
Transmitter Unit Dimensions (hwd / in.)1.2 x 6.8 x 3.9
Transmitter Unit Weight (kg)0.53
Transmitter Unit Weight (lbs.)1.2
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0% to 95% RH, Non-Condensing
BTUs  Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)164
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Latency  120ms
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.2
Driver RequiredNo
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; C-Tick; GS; RoHS
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.