Part Number: B126-1A1-WHD3
This Model has been retired and replaced by B127-1A1-WHD1. An Owner's Manual and other information for the B126-1A1-WHD3 is available on the model support page
Features
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
Package Includes
- Transmitter unit
- Receiver unit
- IR-In cable
- IR-Out cable
- (4) Antennas
- (2) External power supplies (Input: 100–240V, 50/60 Hz, 0.4A; Output: 5V 2A)
- (8) International plug adapters (North America, Europe, United Kingdom, Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332235961 |
Product Type | Extender Kit |
Technology | HDMI; Wireless |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 50 |
Max 1920 x 1080 (1080p) Range (ft) | 165 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 165 |
AUDIO
Audio Input | 3.5mm |
Audio Output | 3.5mm |
Audio Specification | PCM |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.3A |
AC Power Adapter Output Specs (V / A) | 5V/2A |
AC Power Adapter Cord Length (ft.) | 4 |
AC Power Adapter Cord Length (m) | 1.2 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112 |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 7 |
Power Consumption Detail | TX: 7W; RX: 5W |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | 3.5MM (FEMALE); HDMI (FEMALE) |
Side B - Connector 1 | 3.5MM (FEMALE); HDMI (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Wifi, Data, and Signal) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / cm.) | 11 x 7.5 x 2.2 |
Receiver Unit Dimensions (hwd / in.) | 4.3 x 3.0 x 0.87 |
Receiver Unit Weight (kg) | 0.53 |
Receiver Unit Weight (lbs.) | 1.17 |
Transmitter Unit Dimensions (hwd / cm.) | 11 x 7.5 x 2.2 |
Transmitter Unit Dimensions (hwd / in.) | 4.3 x 3.0 x 0.87 |
Transmitter Unit Weight (kg) | 0.53 |
Transmitter Unit Weight (lbs.) | 1.17 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 165 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 200ms |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 10 Mbps |
10/100 Ethernet Extension Support | No |
Transmission RF Frequency | 5G Wireless |
Built-In Equalizer | No |
HDCP Specification | 1.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; UL; C-Tick; GS; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images